null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

Wire Mesh Cable Trays

(Showing 6 of 102)

Chalfant’s patented, toolless wire mesh tray delivers industrial-grade strength without the hassle of traditional hardware, proudly manufactured in the USA and fully BABA compliant.

Key Takeaway: GR-Magic® snaps together with no tools and no connection hardware, cutting installation time by 60% to 70% while staying USA-made and BABA compliant.

Show 12 24 36 48 96

The Burden of Traditional Installation

Screw-based tray installations cause unnecessary logistical headaches, slowing down production time. Examples include:

  • ❌ Labor-intensive installations – Storing, managing, and using tiny connection parts, like screws and plates, makes the installation process overly complex and adds unneeded costs.
  • ❌ Spatial limitations – Rigid, heavy cable trays are key challenges in facilities, as spaces rarely have perfect, unobstructed straight lines for cable runs, making navigation difficult.

⚠ The bottom line: Every screw, plate, and rigid section adds labor, cost, and complexity before a single cable is run.

The Solution: GR-Magic® Mesh Cable Tray

The ultimate remedy for installation friction is using our GR-Magic® wire cable tray, as it facilitates speed, load strength, material versatility, and more. Some of its key advantages include:

✔ Snap-Together Innovation – Our screwless basket cable tray system allows for purely straight connections in seconds without the need for installation tools or extra connection components. Reduce installation time by 60% to 70%.
✔ Cost Efficiency – Thanks to the toolless connection system, you don’t need to store connection parts, so you keep your facility more orderly and save on costs.
✔ Functionality – The GR-Magic® mesh cable tray system has proven its stability in an impressive manner in fire testing according to DIN 4102 Part 12. This installation design was put through its paces with a cable load of 10 lbs/ft and a support distance of 4.9 ft.
✔ Integrated Equipotential Bonding – The patented, toolless connection system automatically establishes electrical continuity across joints, eliminating the need for separate splice plates, hardware, or external bonding jumpers. This helps meet VDE/IEC guidelines.
✔ Optimum Room Usage – Even if space is tight, the GR-Magic® wire mesh cable tray can be mounted almost anywhere. It can be attached directly to walls and ceilings in almost any position.
✔ Wide Range of Material Options – Our wire cable tray has the right surface for any need. This includes options for electrogalvanized, hot-dip galvanized, aluminum, and stainless-steel variants.

Reduce installation time by 60% to 70%

Magic Down to the Last Detail

Many snap-on components continue the basic Magic principle down to the finest detail. Components such as side holders, mounting plates, quick connectors and clamping pieces complete the easy-to-mount system.

Mesh cable trays have quickly become the industry’s favored means of wire management. Their versatility and light weight make them the perfect solution for a wide variety of applications. Along with this light weight comes the ability to span great lengths with strength and security, as well as easily configuring to navigate around corners, up and down sloped surfaces, and even level changes.

Set. Snap. Done.

Chalfant’s GR-Magic® wire mesh tray snaps together in an instant with its patented design, while requiring no additional connection hardware to make the magic happen.

Why Chalfant

Chalfant stands out as a trusted American manufacturer with 80+ years of experience. We set ourselves apart through:

  • Domestic manufacturing – Our American-based manufacturing facilitates shorter lead times, keeps projects on time and on budget, and avoids supply chain headaches.
  • Key certifications – Our wire mesh cable trays are proudly made in the USA and are fully compliant with Build America, Buy America (BABA) initiatives. It meets NEMA and NEC standards, and is UL Classified. We're also active members of NEMA, BICSI, and Cable Tray Institute, and we’re backed by the global resources of the OBO Bettermann Group.
  • Design and specification tools – We offer Contractor Tools, a BIM Library, and an RFQ Generator to simplify projects for engineers and contractors.
  • Direct expert support – We put you in contact with people who can directly assist you through our dedicated Rep Locator, letting you discuss project requirements with manufacturing experts.

Streamline Your Facility with Wire Mesh Cable Trays

We’re ready to make things simpler for your operations with high-quality wire mesh trays that you can snap, set, and use. Reach out to our team today to get started.