null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

Ladder Cable Trays

(Showing 12 of 260)
Show 12 24 36 48 96

We Engineer Ladder Trays That Are Flexible, Reliable, and Safe

In the early 1950s, Chalfant Manufacturing was one of the original industry innovators who first introduced C-channel aluminum cable trays to the world. Later, Chalfant again led the cable ladder tray industry by developing extruded aluminum I-beam side-rail designs, which today has become the industry standard.

Chalfant cable ladders are used as support for cable, keeping essential equipment and components safe, organized, and accessible. They are a dependable and cost-efficient solution for routing and supporting cables.

Benefits of Cable Ladders

  • Reliable, easy to install, and cost effective
  • Full free air rating of cables results in smaller conductors in contrast to conduits
  • Space-saving properties allow greater fill volume
  • Applicable in all types of locations, except elevator shafts
  • Used as an equipment grounding conductor (classified by UL)
  • Less stress applied to cables during installation and operation
  • Increased safety, as no moisture condensation problems nor transmission of corrosive or explosive gases occur, as they do with conduits
  • Simplified maintenance via the flexibility of adding or changing circuits
  • Simplified technology and design allow for easier additions, changes, and modifications, as well as use with other wiring methods
  • Longer support spans up to 40’

All of our cable ladder tray systems are available with specialty options including solid and expanded metal bottoms, as well as trough and marine rungs. Along with this, our ladder cable trays are MIG welded using state-of-the-art pulse-welding technology to provide clean, consistent, and strong connections that will stand the test of time. These are only a few reasons why Chalfant’s cable ladder solutions are so popular.

Our ladder cable trays are ideal for everything from industrial environments to operations featuring heavy power runs to optimized data center construction and more. Some of the sectors we regularly supply to include:

ladder cable tray

Materials and Finishes for Cable Ladder Trays

  • Aluminum, high-strength 6063T6 extrusions (5052H34 sheet)
  • Pre-galvanized steel to ASTM 653A, G-90 coating, 1.05 ml thick
  • Hot-dip galvanized steel after fabrication to ASTM 123-B2, 2.55 ml thick
  • 304L stainless steel
  • 316L stainless steel
  • Powder-coated options in standard and custom colors

An Inside Look at Our Ladder Cable Trays

Ladder cable trays are what Chalfant is known for, and we’ve been perfecting our processes for decades. We started manufacturing in the late 1940s, and now, some 80 years later, we’re proud our customers still trust us to supply the best ladder trays and other products.

We have the finest American workers producing our products right here in Ohio. These workers deliver a broad array of ladder trays, and each size is available in aluminum and steel finishes to suit your environment (including those that are hazardous, corrosive, or caustic). Whether you need products for industrial, commercial, indoor or outdoor applications, Chalfant’s ladder trays can meet your needs.

Contact Us for Trusted Ladder Trays

Keep your cables safe, organized, and accessible with Chalfant’s proven solutions. Reach out to our team and we can help you find the right ladder cable trays for your operations.