Chalfant Manufacturing designs and stocks a full range of cable tray systems for electrical contractors and engineers across North America. Our cable trays and cable management systems support and route power, low voltage, and data cabling in manufacturing plants, data centers, warehouses, power facilities, and other demanding industrial environments.
Available in aluminum, steel, and 304 and 316 stainless steel, each cable tray is built to match the load, corrosion, and fill requirements of a given application.
Our aluminum ladder trays support weight capacities from 50 to 100 pounds per linear foot and spans of up to 40 feet, which makes them well-suited to long runs and heavy power cabling. Steel and stainless-steel options are available where added strength or corrosion resistance is required.
The GR-Magic® wire mesh tray system is designed for low voltage and data cabling. Its open construction promotes airflow and gives contractors flexible, accessible routing paths that adapt easily as cabling needs change.
The BKRS walkable tray is a high-capacity cable tray rated to be walked on, built for power plants, tunnels, and heavy industrial routing where load capacity and access are both priorities.
Every Chalfant cable tray system is backed by a complete line of fittings, bends, covers, and supports, so contractors can build a continuous, code-compliant cable management pathway throughout the installation. Our team of experts is ready to help you select the right cable tray system and finish for your project. Contact Chalfant Manufacturing today or find your local rep to get started.