Cover for Magic Cross-Over
Cover for cross-over with pre-mounted turn-buckles.
The cover can be used with fittings of all side heights.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DFKM 100 FS |
|
Cover for Magic Cross-Over, 4" Width, Strip-Galvanized | 1 | 65.26 | 7138930 |
DFKM 150 FS |
|
Cover for Magic Cross-Over, 6" Width, Strip-Galvanized | 1 | 103.84 | 7138932 |
DFKM 200 FS |
|
Cover for Magic Cross-Over, 8" Width, Strip-Galvanized | 1 | 151.02 | 7138934 |
DFKM 300 FS |
|
Cover for Magic Cross-Over, 12" Width, Strip-Galvanized | 1 | 271.39 | 7138936 |
DFKM 400 FS |
|
Cover for Magic Cross-Over, 16" Width, Strip-Galvanized | 1 | 532.42 | 7138938 |
DFKM 500 FS |
|
Cover for Magic Cross-Over, 20" Width, Strip-Galvanized | 1 | 769.63 | 7138940 |
DFKM 600 FS |
|
Cover for Magic Cross-Over, 24" Width, Strip-Galvanized | 1 | 1049.84 | 7138942 |
DFKM 100 DD |
|
Cover for Magic Cross-Over, 4" Width, Double Dipped | 1 | 65.26 | 7138970 |
DFKM 200 DD |
|
Cover for Magic Cross-Over, 8" Width, Double Dipped | 1 | 151.00 | 7138974 |
DFKM 300 DD |
|
Cover for Magic Cross-Over, 12" Width, Double Dipped | 1 | 271.40 | 7138976 |
DFKM 400 DD |
|
Cover for Magic Cross-Over, 16" Width, Double Dipped | 1 | 532.40 | 7138978 |
Strip Galvanised
Double-Dip