Magic Cross-Over, 1" Height
Intersection with quick connector system. For all cable tray types of 35 mm side height.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RKM 310 FS |
|
Magic Cross-Over, 1" Height, 4" Width, Strip Galvanized | 1 | 173.50 | 7027241 |
RKM 320 FS |
|
Magic Cross-Over, 1" Height, 8" Width, Strip Galvanized | 1 | 322.50 | 7027243 |
RKM 330 FS |
|
Magic Cross-Over, 1" Height, 12" Width, Strip Galvanized | 1 | 510.60 | 7027245 |
Strip Galvanised