Magic Cross-Over, 2" Height
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Self-Connecting Magic Cross-over. Connect to RKS-Magic stright lengths with a single click.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RKM 610 FS |
|
2"x 4" Magic Cross-over - Strip Galvanized | 1 | 205.47 | 7027001 |
RKM 615 FS |
|
2"x 6" Magic Cross-over - Strip Galvanized | 1 | 274.70 | 7027003 |
RKM 620 FS |
|
2"x 8" Magic Cross-over - Strip Galvanized | 1 | 354.50 | 7027005 |
RKM 630 FS |
|
2"x 12" Magic Cross-over - Strip Galvanized | 1 | 542.56 | 7027007 |
RKM 640 FS |
|
2"x 16" Magic Cross-over - Strip Galvanized | 1 | 757.07 | 7027009 |
RKM 650 FS |
|
2"x 20" Magic Cross-over - Strip Galvanized | 1 | 1032.42 | 7027011 |
RKM 660 FS |
|
2"x 24" Magic Cross-over - Strip Galvanized | 1 | 1350.99 | 7027013 |
RKM 610 FT |
|
2"x 4" Magic Cross-over - Hot Dipped Galvanized | 1 | 220.24 | 7027021 |
RKM 620 FT |
|
2"x 8" Magic Cross-over - Hot Dipped Galvanized | 1 | 380.10 | 7027025 |
RKM 630 FT |
|
2"x 12" Magic Cross-over - Hot Dipped Galvanized | 1 | 581.80 | 7027027 |
RKM 640 FT |
|
2"x 16" Magic Cross-over - Hot Dipped Galvanized | 1 | 811.74 | 7027029 |
Hot-Dipped Galvanised
Strip Galvanised