Cover for Magic Tee
Cover for tee with pre-mounted turn-buckle.
The cover can be used with fittings of all side heights.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DFTM 100 FS |
|
Cover for Magic Tee, 4" Width, Strip-Galvanized | 1 | 65.26 | 7138790 |
DFTM 150 FS |
|
Cover for Magic Tee, 6" Width, Strip-Galvanized | 1 | 85.76 | 7138792 |
DFTM 200 FS |
|
Cover for Magic Tee, 8" Width, Strip-Galvanized | 1 | 128.53 | 7138794 |
DFTM 300 FS |
|
Cover for Magic Tee, 12" Width, Strip-Galvanized | 1 | 240.74 | 7138796 |
DFTM 400 FS |
|
Cover for Magic Tee, 16" Width, Strip-Galvanized | 1 | 482.59 | 7138798 |
DFTM 500 FS |
|
Cover for Magic Tee, 20" Width, Strip-Galvanized | 1 | 708.35 | 7138800 |
DFTM 600 FS |
|
Cover for Magic Tee, 24" Width, Strip-Galvanized | 1 | 977.09 | 7138802 |
DFTM 100 DD |
|
Cover for Magic Tee, 4" Width, Double Dipped | 1 | 65.26 | 7138830 |
DFTM 150 DD |
|
Cover for Magic Tee, 6" Width, Double Dipped | 1 | 85.76 | 7138832 |
DFTM 200 DD |
|
Cover for Magic Tee, 8" Width, Double Dipped | 1 | 128.53 | 7138834 |
DFTM 300 DD |
|
Cover for Magic Tee, 12" Width, Double Dipped | 1 | 240.74 | 7138836 |
DFTM 400 DD |
|
Cover for Magic Tee, 16" Width, Double Dipped | 1 | 482.59 | 7138838 |
Strip Galvanised
Double-Dip