Magic Tee, 2" Height

Self-Connecting Magic Tee Intersection. Connect to RKS-Magic stright lengths with a single click.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RTM 610 FS |
|
2"x 4" Magic Tee - Strip Galvanized | 1 | 184.31 | 6041320 |
RTM 615 FS |
|
2"x 6" Magic Tee - Strip Galvanized | 1 | 252.87 | 6041322 |
RTM 620 FS |
|
2"x 8" Magic Tee - Strip Galvanized | 1 | 332.02 | 6041324 |
RTM 630 FS |
|
2"x 12" Magic Tee - Strip Galvanized | 1 | 519.63 | 6041326 |
RTM 640 FS |
|
2"x 16" Magic Tee - Strip Galvanized | 1 | 739.87 | 6041328 |
RTM 650 FS |
|
2"x 20" Magic Tee - Strip Galvanized | 1 | 1015.23 | 6041330 |
RTM 660 FS |
|
2"x 24" Magic Tee - Strip Galvanized | 1 | 1333.80 | 6041332 |
RTM 660 FS |
|
2"x 24" Magic Tee - Strip Galvanized | 1 | 1333.80 | 6041332 |
RTM 610 FT |
|
2"x 4" Magic Tee - Hot Dipped Galvanized | 1 | 197.53 | 6041340 |
RTM 615 FT |
|
2"x 6" Magic Tee - Hot Dipped Galvanized | 1 | 271.17 | 6041342 |
RTM 620 FT |
|
2"x 8" Magic Tee - Hot Dipped Galvanized | 1 | 356.05 | 6041344 |
RTM 630 FT |
|
2"x 12" Magic Tee - Hot Dipped Galvanized | 1 | 557.33 | 6041348 |
RTM 640 FT |
|
2"x 16" Magic Tee - Hot Dipped Galvanized | 1 | 793.44 | 6041350 |
Hot-Dipped Galvanised
Strip Galvanised