Magic Tee, 1" Height
Tee with quick connector system. For all cable tray types of 35 mm side height.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RTM 310 FS |
|
Magic Tee, 1" Height, 4" Width, Strip Galvanized | 1 | 153.00 | 6041030 |
RTM 320 FS |
|
Magic Tee, 1" Height, 8" Width, Strip Galvanized | 1 | 295.40 | 6041032 |
RTM 330 FS |
|
Magic Tee, 1" Height, 12" Width, Strip Galvanized | 1 | 477.50 | 6041034 |
Strip Galvanised