Walk-on Cable Tray

Heavy Duty walk-on cable trays made form 2mm thick roll formed metal with bottom perforations. Available in side heights of 100mm and 110mm. 
Our robust walk-on cable trays work wih our specially designed checkered plate covers which provide strength and a tractioned walking surface. 

Type Name Pack pcs.
Weight
lb/100pc
Sku
BKRS 1110 FS
BKRS 1110 - 4.3"x4" [110x100mm] Walk-on Cable Tray - Strip Galvanized 1- 3M length 351.90 6061981
BKRS 1120 FS
BKRS 1120 - 4.3"x8" [110x200mm] Walk-on Cable Tray - Strip Galvanized 1 - 3M length 452.01 6061983
BKRS 1130 FS
BKRS 1130 - 4.3"x12" [110x300mm] Walk-on Cable Tray - Strip Galvanized 1 - 3M length 552.36 6061985
BKRS 1140 FS
BKRS 1140 - 4.3"x16" [110x400mm] Walk-on Cable Tray - Strip Galvanized 1 - 3M length 652.93 6061987
BKRS 1150 FS
BKRS 1150 - 4.3"x20" [110x500mm] Walk-on Cable Tray - Strip Galvanized 1 - 3M length 753.28 6061989
BKRS 1150 FS
BKRS 1160 - 4.3"x24" [110x600mm] Walk-on Cable Tray - Strip Galvanized 1 - 3M length 853.63 6061991
Technical Information
Declaration of Conformity
Certificates
Declaration of Conformity, BKRS
Certificate, BKRS, UL
Additional Information
BKRS Catalog