Walk-on Tray Cover


Covers for walk-on tray systems. Checkered palted patter provides a treaded surface for walking.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DF BKR10 FS AL |
|
Walk-on Tray Cover, 4" Width, Strip Galvanized with Aluminum Checkered plate | 1 - 3M length | 183.00 | 6049181 |
DF BKR20 FS AL |
|
Walk-on Tray Cover, 8" Width, Strip Galvanized with Aluminum Checkered plate | 1 - 3M length | 338.50 | 6049183 |
DF BKR30 FS AL |
|
Walk-on Tray Cover, 12" Width, Strip Galvanized with Aluminum Checkered plate | 1 - 3M length | 493.90 | 6049185 |
DF BKR40 FS AL |
|
Walk-on Tray Cover, 16" Width, Strip Galvanized with Aluminum Checkered plate | 1 - 3M length | 649.60 | 6049187 |
DF BKR50 FS AL |
|
Walk-on Tray Cover, 20" Width, Strip Galvanized with Aluminum Checkered plate | 1 - 3M length | 804.80 | 6049189 |
DF BKR60 FS AL |
|
Walk-on Tray Cover, 24" Width, Strip Galvanized with Aluminum Checkered plate | 1 - 3M length | 960.20 | 6049191 |
Aluminium