Walk-on Tray Support Bracket
Support Bracket for Walk-on Tray Sytems. Supports the tray 88mm off the ground.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
STA BKS10 FT |
|
Stand-Off Bracket, 3.81" WIdth, Hot-Dip Galvanized | 1 | 153.20 | 6044561 |
STA BKS20 FT |
|
Stand-Off Bracket, 7.75" WIdth, Hot-Dip Galvanized | 1 | 187.20 | 6044563 |
STA BKS30 FT |
|
Stand-Off Bracket, 11.69" WIdth, Hot-Dip Galvanized | 1 | 221.10 | 6044565 |
STA BKS40 FT |
|
Stand-Off Bracket, 15.62" WIdth, Hot-Dip Galvanized | 1 | 254.90 | 6044567 |
STA BKS50 FT |
|
Stand-Off Bracket, 19.56" WIdth, Hot-Dip Galvanized | 1 | 288.80 | 6044569 |
STA BKS60 FT |
|
Stand-Off Bracket, 23.50" WIdth, Hot-Dip Galvanized | 1 | 322.80 | 6044571 |
Hot-Dipped Galvanised