null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

Steel Hot-Dip Galvanized Flat Cover: 5-Deg Rain Peaked

Description

Standard cover length is 12'. Cover pitch angle = 5°.

Additional Information

Product Type:
Flat Cover pieces
Material:
Steel Hot-Dip Galvanized pieces
Minimum Order Quantity:
1 pieces
Country Of Origin:
USA pieces