null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

Ordering Code Guide

Choose an option under each position to build a valid ordering code. Consult Chalfant Technical Sales for special lengths, load depths, or configurations not covered here.

Your ordering code
Material codes reference
A — Aluminum
High-strength 6063-T6 extruded side rails/rungs and 5052-H34 structural sheet components.
S — Pre-Galvanized Steel
Continuous mill-galvanized carbon steel conforming to ASTM A653 (G90 coating, ~1.05 mils total thickness per side).
G — Hot-Dip Galvanized After Fabrication (HDGAF)
Carbon steel fully submerged post-fabrication per ASTM A123 (~2.55 mils nominal coating thickness).
T — 304 Stainless Steel
Austenitic stainless steel alloy (ASTM A240, Type 304) for chemical and industrial corrosion resistance.
Z — 316 Stainless Steel
Marine-grade austenitic stainless steel alloy (ASTM A240, Type 316) offering superior protection against chlorides, marine salts, and aggressive acids.