null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

Hold-down clamp A2

SKU:
6016529

Data sheet

Data sheet

Description

Hold-down hardware for type MW 45 and MW 90 vertical bend brackets.

Additional Information

Dimension:
M6x20 pieces
Hole Diameter:
6 pieces
Material:
304 Stainless Steel pieces
Rustproof Steel, Pickled:
no pieces
Suitable For Cable Ladder:
no pieces
Suitable For Cable Tray:
no pieces
Suitable For Mesh Cable Tray:
yes pieces
Surface:
Bright, reworked pieces
Minimum Order Quantity:
20 pieces