null

Cover for 45° bend FS DFB 100-300

Catalogue REACH Declaration of conformity RoHS Declaration of conformity Data sheet Data sheet

Catalogue REACH Declaration of conformity RoHS Declaration of conformity Data sheet Data sheet

Description

Cover for 45° bend with pre-mounted turn-buckle.

Additional Information

Bend (Angle):
45° pieces
Change Of Direction:
Horizontal pieces
Dimension B:
100 mm pieces
Dimension H:
15 mm pieces
Dimension:
B100mm pieces
Fastening Type:
Turn buckle pieces
Height:
35 pieces
Hinged:
no pieces
Maintain Electrical Functions:
no pieces
Material:
Steel pieces
Number Of Turn Buckles:
3 St. pieces
Plate Thickness:
0,04 in pieces
Plate Thickness:
1 mm pieces
Rustproof Steel, Pickled:
no pieces
Suitable For Cable Ladder:
no pieces
Suitable For Cable Tray:
yes pieces
Suitable For Mesh Cable Tray:
no pieces
Surface:
Strip-galvanized pieces
Width:
100-300 mm pieces
Minimum Order Quantity:
1 pieces