Series 6 Trough Cable Tray, 3" Side Height, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Steel Cable Trough
Hot Dip Mill Galvanized to ASTM 653A, G-90 Coating
Side Height - 3"
Nema Load Rating -
Louvered Bottom: 12A, 10B, 8C
Solid Bottom: 12B, 10C
*For Solid Bottom, place a "-S" at the end of the part number.
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
6S06010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 6" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S06010 | |
6S09010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 9" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S09010 | |
6S12010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 12" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S12010 | |
6S18010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 18" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S18010 | |
6S24010 |
|
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 24" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S24010 | |
6S06010-S |
|
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 6" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S06010-S | |
6S09010-S |
|
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 9" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S09010-S | |
6S12010-S |
|
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 12" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S12010-S | |
6S18010-S |
|
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 18" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S18010-S | |
6S24010-S |
|
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 24" Width, 12' Long, Hot Dip Mill Galvanized | 1 - 12' Length | 6S24010-S |
Strip Galvanised