Series 6 Trough Cable Tray, 3" Side Height, Steel

Steel Cable Trough
Hot Dip Mill Galvanized to ASTM 653A, G-90 Coating

Side Height - 3"

Nema Load Rating
      Louvered Bottom: 12A, 10B, 8C
      Solid Bottom: 12B, 10C

*For Solid Bottom, place a "-S" at the end of the part number.

Refer to part number chart to the right for all custom sizes and styles.

Type Name Pack pcs.
Weight
lb/100pc
Sku
6S06010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 6" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S06010
6S09010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 9" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S09010
6S12010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 12" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S12010
6S18010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 18" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S18010
6S24010
Series 6 Trough Cable Tray, Louvered Bottom, 3" Side Height, 24" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S24010
6S06010-S
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 6" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S06010-S
6S09010-S
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 9" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S09010-S
6S12010-S
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 12" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S12010-S
6S18010-S
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 18" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S18010-S
6S24010-S
Series 6 Trough Cable Tray, Solid Bottom, 3" Side Height, 24" Width, 12' Long, Hot Dip Mill Galvanized 1 - 12' Length 6S24010-S
FSStrip Galvanised
Additional Information
Chalfant Series 6 Catalog