Cover for 90° Vertical Bend, Falling, Side Height 2"
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DBV 60 100 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 4" Width, Strip-Galvanized | 1 | 55.12 | 7130852 |
DBV 60 150 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 6" Width, Strip-Galvanized | 1 | 81.57 | 7130856 |
DBV 60 200 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 8" Width, Strip-Galvanized | 1 | 108.03 | 7130860 |
DBV 60 300 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 12" Width, Strip-Galvanized | 1 | 160.94 | 7130864 |
DBV 60 400 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 16" Width, Strip-Galvanized | 1 | 211.64 | 7130868 |
DBV 60 500 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 20" Width, Strip-Galvanized | 1 | 264.55 | 7130872 |
DBV 60 600 F FS |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 24" Width, Strip-Galvanized | 1 | 315.25 | 7130876 |
DBV 60 100 F DD |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 4" Width, Double Dipped | 1 | 92.60 | 7131632 |
DBV 60 150 F DD |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 6" Width, Double Dipped | 1 | 136.70 | 7131634 |
DBV 60 200 F DD |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 8" Width, Double Dipped | 1 | 180.78 | 7131636 |
DBV 60 300 F DD |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 12" Width, Double Dipped | 1 | 268.96 | 7131640 |
DBV 60 400 F DD |
|
Cover for 90° Vertical Bend, Falling, Side Height 2", 16" Width, Double Dipped | 1 | 352.74 | 7131644 |
Strip Galvanised
Double-Dip