90° Vertical Bend, Falling, 2" Height
90 degree outside vertical bend, also refered to as falling vertical bend,
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RBV 610 F FS |
|
90° Vertical Bend, Falling, 2" Height, 4" Width, Strip Galvanized | 1 | 134.48 | 7007055 |
RBV 615 F FS |
|
90° Vertical Bend, Falling, 2" Height, 6" Width, Strip Galvanized | 1 | 160.94 | 7007059 |
RBV 620 F FS |
|
90° Vertical Bend, Falling, 2" Height, 8" Width, Strip Galvanized | 1 | 185.19 | 7007063 |
RBV 630 F FS |
|
90° Vertical Bend, Falling, 2" Height, 12" Width, Strip Galvanized | 1 | 235.89 | 7007067 |
RBV 640 F FS |
|
90° Vertical Bend, Falling, 2" Height, 16" Width, Strip Galvanized | 1 | 286.60 | 7007071 |
RBV 650 F FS |
|
90° Vertical Bend, Falling, 2" Height, 20" Width, Strip Galvanized | 1 | 337.31 | 7007075 |
RBV 660 F FS |
|
90° Vertical Bend, Falling, 2" Height, 24" Width, Strip Galvanized | 1 | 388.01 | 7007079 |
RBV 610 F FT |
|
90° Vertical Bend, Falling, 2" Height, 4" Width, Hot Dipped | 1 | 145.51 | 7007056 |
RBV 615 F FT |
|
90° Vertical Bend, Falling, 2" Height, 6" Width, Hot Dipped | 1 | 176.37 | 7007060 |
RBV 620 F FT |
|
90° Vertical Bend, Falling, 2" Height, 8" Width, Hot Dipped | 1 | 202.83 | 7007064 |
RBV 630 F FT |
|
90° Vertical Bend, Falling, 2" Height, 12" Width, Hot Dipped | 1 | 255.74 | 7007068 |
RBV 640 F FT |
|
90° Vertical Bend, Falling, 2" Height, 16" Width, Hot Dipped | 1 | 313.06 | 7007072 |
Hot-Dipped Galvanised
Strip Galvanised