Cover for 90° Vertical Bend, Rising
Cover for all rising vertical bends.
The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DBV 100 S FS |
|
Cover for 90° Vertical Bend, Rising, 4" Width, Strip-Galvanized | 1 | 46.30 | 7130805 |
DBV 150 S FS |
|
Cover for 90° Vertical Bend, Rising, 6" Width, Strip-Galvanized | 1 | 66.14 | 7130809 |
DBV 200 S FS |
|
Cover for 90° Vertical Bend, Rising, 8" Width, Strip-Galvanized | 1 | 85.98 | 7130813 |
DBV 300 S FS |
|
Cover for 90° Vertical Bend, Rising, 12" Width, Strip-Galvanized | 1 | 108.03 | 7130817 |
DBV 400 S FS |
|
Cover for 90° Vertical Bend, Rising, 16" Width, Strip-Galvanized | 1 | 149.91 | 7130821 |
DBV 500 S FS |
|
Cover for 90° Vertical Bend, Rising, 20" Width, Strip-Galvanized | 1 | 189.60 | 7130825 |
DBV 600 S FS |
|
Cover for 90° Vertical Bend, Rising, 24" Width, Strip-Galvanized | 1 | 231.49 | 7130829 |
DBV 100 S DD |
|
Cover for 90° Vertical Bend, Rising, 4" Width, Double Dipped | 1 | 74.96 | 7131508 |
DBV 150 S DD |
|
Cover for 90° Vertical Bend, Rising, 6" Width, Double Dipped | 1 | 110.20 | 7131509 |
DBV 200 S DD |
|
Cover for 90° Vertical Bend, Rising, 8" Width, Double Dipped | 1 | 145.51 | 7131510 |
DBV 300 S DD |
|
Cover for 90° Vertical Bend, Rising, 12" Width, Double Dipped | 1 | 178.57 | 7131514 |
DBV 400 S DD |
|
Cover for 90° Vertical Bend, Rising, 16" Width, Double Dipped | 1 | 249.12 | 7131518 |
Strip Galvanised
Double-Dip