90° Vertical Bend, Rising, 2" Height
90° rising vertical bend, for all ventialted cable tray types with a 2" side height.
The vertical bend is pushed over the end of the cable tray and screwed tight.
Fastening materials should be ordered separately.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RBV 610 S FS |
|
90° Vertical Bend, Rising, 2" Height, 4" Width, Strip Galvanized | 1 | 145.51 | 7007005 |
RBV 615 S FS |
|
90° Vertical Bend, Rising, 2" Height, 6" Width, Strip Galvanized | 1 | 171.96 | 7007009 |
RBV 620 S FS |
|
90° Vertical Bend, Rising, 2" Height, 8" Width, Strip Galvanized | 1 | 209.44 | 7007013 |
RBV 630 S FS |
|
90° Vertical Bend, Rising, 2" Height, 12" Width, Strip Galvanized | 1 | 273.37 | 7007017 |
RBV 640 S FS |
|
90° Vertical Bend, Rising, 2" Height, 16" Width, Strip Galvanized | 1 | 337.31 | 7007021 |
RBV 650 S FS |
|
90° Vertical Bend, Rising, 2" Height, 20" Width, Strip Galvanized | 1 | 399.04 | 7007025 |
RBV 660 S FS |
|
90° Vertical Bend, Rising, 2" Height, 24" Width, Strip Galvanized | 1 | 462.97 | 7007029 |
RBV 610 S FT |
|
90° Vertical Bend, Rising, 2" Height, 4" Width, Hot Dipped | 1 | 156.53 | 7007006 |
RBV 615 S FT |
|
90° Vertical Bend, Rising, 2" Height, 6" Width, Hot Dipped | 1 | 185.19 | 7007010 |
RBV 620 S FT |
|
90° Vertical Bend, Rising, 2" Height, 8" Width, Hot Dipped | 1 | 227.08 | 7007014 |
RBV 630 S FT |
|
90° Vertical Bend, Rising, 2" Height, 12" Width, Hot Dipped | 1 | 255.70 | 7007068 |
RBV 640 S FT |
|
90° Vertical Bend, Rising, 2" Height, 16" Width, Hot Dipped | 1 | 359.35 | 7007022 |
Hot-Dipped Galvanised
Strip Galvanised