Cover for Magic Add-On Tee
The cover can be used with fittings of all side heights.
Cover for add-on tee with pre-mounted turn-buckles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DFAAM 100 FS |
|
Cover for Magic Add-On Tee, 4" Width, Strip-Galvanized | 1 | 21.38 | 7138640 |
DFAAM 150 FS |
|
Cover for Magic Add-On Tee, 6" Width, Strip-Galvanized | 1 | 26.68 | 7138642 |
DFAAM 200 FS |
|
Cover for Magic Add-On Tee, 8" Width, Strip-Galvanized | 1 | 29.32 | 7138644 |
DFAAM 300 FS |
|
Cover for Magic Add-On Tee, 12" Width, Strip-Galvanized | 1 | 42.99 | 7138646 |
DFAAM 400 FS |
|
Cover for Magic Add-On Tee, 16" Width, Strip-Galvanized | 1 | 66.80 | 7138648 |
DFAAM 500 FS |
|
Cover for Magic Add-On Tee, 20" Width, Strip-Galvanized | 1 | 80.47 | 7138650 |
DFAAM 600 FS |
|
Cover for Magic Add-On Tee, 24" Width, Strip-Galvanized | 1 | 94.14 | 7138652 |
DFAAM 100 DD |
|
Cover for Magic Add-On Tee, 4" Width, Double Dipped | 1 | 21.38 | 7138680 |
DFAAM 150 DD |
|
Cover for Magic Add-On Tee, 6" Width, Double Dipped | 1 | 26.68 | 7138682 |
DFAAM 200 DD |
|
Cover for Magic Add-On Tee, 8" Width, Double Dipped | 1 | 31.97 | 7138684 |
DFAAM 300 DD |
|
Cover for Magic Add-On Tee, 12" Width, Double Dipped | 1 | 42.99 | 7138686 |
DFAAM 400 DD |
|
Cover for Magic Add-On Tee, 16" Width, Double Dipped | 1 | 66.80 | 7138688 |
Strip Galvanised
Double-Dip