Magic Add-On Tee, 2" Height
Self-Connecting Magic Add-on Tee. Connect to RKS-Magic stright lengths with a single click.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RAAM 610 FS |
|
2"x 4" Magic Add-on Tee - Strip Galvanized | 1 | 83.56 | 6041230 |
RAAM 615 FS |
|
2"x 6" Magic Add-on Tee - Strip Galvanized | 1 | 97.66 | 6041232 |
RAAM 620 FS |
|
2"x 8" Magic Add-on Tee - Strip Galvanized | 1 | 111.55 | 6041234 |
RAAM 630 FS |
|
2"x 12" Magic Add-on Tee - Strip Galvanized | 1 | 139.99 | 6041236 |
RAAM 640 FS |
|
2"x 16" Magic Add-on Tee - Strip Galvanized | 1 | 168.65 | 6041238 |
RAAM 650 FS |
|
2"x 20" Magic Add-on Tee - Strip Galvanized | 1 | 196.87 | 6041240 |
RAAM 660 FS |
|
2"x 24" Magic Add-on Tee - Strip Galvanized | 1 | 226.41 | 6041242 |
RAAM 610 FT |
|
2"x 4" Magic Add-on Tee - Hot Dipped Galvanized | 1 | 89.51 | 6041250 |
RAAM 615 FT |
|
2"x 6" Magic Add-on Tee - Hot Dipped Galvanized | 1 | 104.72 | 6041252 |
RAAM 620 FT |
|
2"x 8" Magic Add-on Tee - Hot Dipped Galvanized | 1 | 119.71 | 6041254 |
RAAM 630 FT |
|
2"x 12" Magic Add-on Tee - Hot Dipped Galvanized | 1 | 150.13 | 6041257 |
RAAM 640 FT |
|
2"x 16" Magic Add-on Tee - Hot Dipped Galvanized | 1 | 180.78 | 6041259 |
Hot-Dipped Galvanised
Strip Galvanised