Cover for Variable Magic Bend
Cover for the variable bend, adjustable to an angle of 0 to 90°, locking through turn buckle and through overlapping with cable tray cover.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DFBMV 100 FS |
|
Cover for Variable Magic Bend, 4" Width, Strip-Galvanized | 1 | 31.31 | 6040760 |
DFBMV 150 FS |
|
Cover for Variable Magic Bend, 6" Width, Strip-Galvanized | 1 | 54.90 | 6040762 |
DFBMV 200 FS |
|
Cover for Variable Magic Bend, 8" Width, Strip-Galvanized | 1 | 85.32 | 6040764 |
DFBMV 300 FS |
|
Cover for Variable Magic Bend, 12" Width, Strip-Galvanized | 1 | 166.45 | 6040766 |
DFBMV 400 FS |
|
Cover for Variable Magic Bend, 16" Width, Strip-Galvanized | 1 | 342.82 | 6040768 |
DFBMV 500 FS |
|
Cover for Variable Magic Bend, 20" Width, Strip-Galvanized | 1 | 512.13 | 6040770 |
DFBMV 600 FS |
|
Cover for Variable Magic Bend, 24" Width, Strip-Galvanized | 1 | 715.62 | 6949772 |
DFBMV 100 DD |
|
Cover for Variable Magic Bend, 4" Width, Double Dipped | 1 | 31.31 | 6040780 |
DFBMV 200 DD |
|
Cover for Variable Magic Bend, 8" Width, Double Dipped | 1 | 85.30 | 6040784 |
DFBMV 300 DD |
|
Cover for Variable Magic Bend, 12" Width, Double Dipped | 1 | 166.50 | 6040786 |
DFBMV 400 DD |
|
Cover for Variable Magic Bend, 16" Width, Double Dipped | 1 | 342.80 | 6040788 |
Strip Galvanised
Double-Dip