Variable Magic Bend, 2" Height
Set the precise angle of this bend from 0-90 degree's. MAgic variable bend also is equiped with Magic connection edns so it easily attached to any RKS-Magic straight lengths.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RBMV 610 FS |
|
2"x 4" Variable Magic Bend - Strip Galvanized | 1 | 167.33 | 6040480 |
RBMV 615 FS |
|
2"x 6" Variable Magic Bend - Strip Galvanized | 1 | 247.80 | 6040482 |
RBMV 620 FS |
|
2"x 8" Variable Magic Bend - Strip Galvanized | 1 | 359.79 | 6040484 |
RBMV 630 FS |
|
2"x 12" Variable Magic Bend - Strip Galvanized | 1 | 643.09 | 6040486 |
RBMV 650 FS |
|
2"x 20" Variable Magic Bend - Strip Galvanized | 1 | 1451.74 | 6040490 |
RBMV 640 FS |
|
2"x 16" Variable Magic Bend - Strip Galvanized | 1 | 1021.18 | 6040488 |
RBMV 660 FS |
|
2"x 24" Variable Magic Bend - Strip Galvanized | 1 | 1982.40 | 6040492 |
RBMV 610 FT |
|
2"x 4" Variable Magic Bend - Hot Dipped Galvanized | 1 | 182.54 | 6040500 |
RBMV 615 FT |
|
2"x 6" Variable Magic Bend - Hot Dipped Galvanized | 1 | 281.31 | 6040502 |
RBMV 620 FT |
|
2"x 8" Variable Magic Bend - Hot Dipped Galvanized | 1 | 392.42 | 6040504 |
RBMV 630 FT |
|
2"x 12" Variable Magic Bend - Hot Dipped Galvanized | 1 | 851.65 | 6040506 |
RBMV 640 FT |
|
2"x 16" Variable Magic Bend - Hot Dipped Galvanized | 1 | 1365.98 | 6040508 |
Hot-Dipped Galvanised
Strip Galvanised