Cover for 45° Magic Bend
Cover for 45° bend with pre-mounted turn-buckle.
The cover can be used with fittings of all side heights.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DFBM 45 100 FS |
|
Cover for 45° Magic Bend, 4" Width, Strip-Galvanized | 1 | 25.79 | 7138360 |
DFBM 45 150 FS |
|
Cover for 45° Magic Bend, 6" Width, Strip-Galvanized | 1 | 40.57 | 7138362 |
DFBM 45 200 FS |
|
Cover for 45° Magic Bend, 8" Width, Strip-Galvanized | 1 | 58.86 | 7138364 |
DFBM 45 300 FS |
|
Cover for 45° Magic Bend, 12" Width, Strip-Galvanized | 1 | 105.60 | 7138366 |
DFBM 45 400 FS |
|
Cover for 45° Magic Bend, 16" Width, Strip-Galvanized | 1 | 206.57 | 7138368 |
DFBM 45 500 FS |
|
Cover for 45° Magic Bend, 20" Width, Strip-Galvanized | 1 | 300.27 | 7138370 |
DFBM 45 600 FS |
|
Cover for 45° Magic Bend, 24" Width, Strip-Galvanized | 1 | 409.62 | 7138372 |
DFBM 45 100 DD |
|
Cover for 45° Magic Bend, 4" Width, Double Dipped | 1 | 25.79 | 7138400 |
DFBM 45 150 DD |
|
Cover for 45° Magic Bend, 6" Width, Double Dipped | 1 | 40.57 | 7138402 |
DFBM 45 200 DD |
|
Cover for 45° Magic Bend, 8" Width, Double Dipped | 1 | 94.80 | 7138404 |
DFBM 45 300 DD |
|
Cover for 45° Magic Bend, 12" Width, Double Dipped | 1 | 179.90 | 7138406 |
DFBM 45 400 DD |
|
Cover for 45° Magic Bend, 20" Width, Double Dipped | 1 | 206.57 | 7138408 |
Strip Galvanised
Double-Dip