45° Magic Bend, 2" Height
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Self-Connecting 45 degree Magic bend. Connect to RKS-Magic stright lengths with a single click.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RBM 45 610 FS |
|
2"x 4" 45 Degree Magic Bend - Strip Galvanized | 1 | 111.10 | 6041040 |
RBM 45 615 FS |
|
2"x 6" 45 Degree Magic Bend - Strip Galvanized | 1 | 148.37 | 6041042 |
RBM 45 620 FS |
|
2"x 8" 45 Degree Magic Bend - Strip Galvanized | 1 | 189.60 | 6041044 |
RBM 45 630 FS |
|
2"x 12" 45 Degree Magic Bend - Strip Galvanized | 1 | 282.85 | 6041046 |
RBM 45 640 FS |
|
2"x 16" 45 Degree Magic Bend - Strip Galvanized | 1 | 385.37 | 6041048 |
RBM 45 650 FS |
|
2"x 20" 45 Degree Magic Bend - Strip Galvanized | 1 | 513.02 | 6041050 |
RBM 45 660 FS |
|
2"x 24" 45 Degree Magic Bend - Strip Galvanized | 1 | 657.64 | 6041052 |
RBM 45 610 FT |
|
2"x 4" 45 Degree Magic Bend - Hot Dipped Galvanized | 1 | 119.05 | 6041060 |
RBM 45 615 FT |
|
2"x 6" 45 Degree Magic Bend - Hot Dipped Galvanized | 1 | 159.20 | 6041062 |
RBM 45 620 FT |
|
2"x 8" 45 Degree Magic Bend - Hot Dipped Galvanized | 1 | 203.27 | 6041064 |
RBM 45 630 FT |
|
2"x 12" 45 Degree Magic Bend - Hot Dipped Galvanized | 1 | 303.36 | 6041066 |
RBM 45 640 FT |
|
2"x 16" 45 Degree Magic Bend - Hot Dipped Galvanized | 1 | 413.15 | 6041068 |
Hot-Dipped Galvanised
Strip Galvanised