Cover With Turn Buckle
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Cover for cable trays and cable ladders with three pairs of turnbuckles.
Take appropriate constructive protection measures if there are high wind speeds.
Cross beading from 500mm width.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DRL 200 FS |
|
Cover with Turn Buckle, 8" Width, 10' Length, Strip Galvanized | 1 | 120.95 | 6052207 |
DRL 300 FS |
|
Cover with Turn Buckle, 12" Width, 10' Length, Strip Galvanized | 1 | 174.22 | 6052304 |
DRL 400 FS |
|
Cover with Turn Buckle, 16" Width, 10' Length, Strip Galvanized | 1 | 226.90 | 6052401 |
DRL 500 FS |
|
Cover with Turn Buckle, 20" Width, 10' Length, Strip Galvanized | 1 | 418.19 | 6052509 |
DRL 600 FS |
|
Cover with Turn Buckle, 24" Width, 10' Length, Strip Galvanized | 1 | 497.49 | 6052606 |
DRL 200 DD |
|
Cover with Turn Buckle, 8" Width, 10' Length, Double Dipped | 1 | 1210.95 | 6052709 |
DRL 300 DD |
|
Cover with Turn Buckle, 12" Width, 10' Length, Double Dipped | 1 | 174.04 | 6052712 |
DRL 400 DD |
|
Cover with Turn Buckle, 16" Width, 10' Length, Double Dipped | 1 | 497.49 | 6052715 |
DRL 100 FS |
|
Cover with Turn Buckle, 4" Width, 10' Length, Strip Galvanized | 1 | 68.32 | 6052096 |
DRL 150 FS |
|
Cover with Turn Buckle, 6" Width, 10' Length, Strip Galvanized | 1 | 94.75 | 6052150 |
DRL 100 DD |
|
Cover with Turn Buckle, 4" Width, 10' Length, Double Dipped | 1 | 68.32 | 6052703 |
DRL 150 DD |
|
Cover with Turn Buckle, 6" Width, 10' Length, Double Dipped | 1 | 94.75 | 6052706 |
Strip Galvanised
Double-Dip
Description
Cover for cable trays and cable ladders with three pairs of turnbuckles.
Take appropriate constructive protection measures if there are high wind speeds.
Cross beading from 500mm width.