Cover
When using covers outdoors, additional measures against strong winds must be taken. Cover clamps or turn buckles on their own are not sufficient securing elements against wind loads.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DRLU 100 FS |
|
Cover, 4" Width, 10' Length, Strip-Galvanized | 1 | 66.30 | 6052103 |
DRLU 150 FS |
|
Cover, 6" Width, 10' Length, Strip-Galvanized | 1 | 92.73 | 6052153 |
DRLU 200 FS |
|
Cover, 8" Width, 10' Length, Strip-Galvanized | 1 | 119.39 | 6052210 |
DRLU 300 FS |
|
Cover, 12" Width, 10' Length, Strip-Galvanized | 1 | 171.80 | 6052307 |
DRLU 400 FS |
|
Cover, 16" Width, 10' Length, Strip-Galvanized | 1 | 224.89 | 6052405 |
DRLU 500 FS |
|
Cover, 20" Width, 10' Length, Strip-Galvanized | 1 | 416.28 | 6052512 |
DRLU 600 FS |
|
Cover, 24" Width, 10' Length, Strip-Galvanized | 1 | 495.47 | 6052609 |
DRLU 100 DD |
|
Cover, 4" Width, 10' Length, Double Dipped | 1 | 59.81 | 6052643 |
DRLU 150 DD |
|
Cover, 6" Width, 10' Length, Double Dipped | 1 | 92.96 | 6052647 |
DRLU 200 DD |
|
Cover, 8" Width, 10' Length, Double Dipped | 1 | 119.39 | 6052650 |
DRLU 300 DD |
|
Cover, 16" Width, 10' Length, Double Dipped | 1 | 172.02 | 6052656 |
DRLU 400 DD |
|
Cover, 20" Width, 10' Length, Double Dipped | 1 | 224.75 | 6052662 |
Strip Galvanised
Double-Dip