Connection Sleeve VA

Connection sleeve with continuous internal thread
Stainless Steel, grade 304

Type Name Pack pcs.
Weight
lb/100pc
Sku
12005 M8 V2A
Connection Sleeve, M8 Thread, 1.18" Length, Stainless Steel, Grade 304 50 4.41 6410154
12005 M10 V2A
Connection Sleeve, M10 Thread, 1.57" Length, Stainless Steel, Grade 304 50 13.23 6410162
V2AStainless Steel 304
Description

Connection sleeve with continuous internal thread
Stainless Steel, grade 304

Technical Information
Technical Documents
Brief Instructions, KTS
Additional Information
RKS-Magic Catalog