Threaded Rod
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Threaded rod to DIN 976
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
2078 M8 1M G |
|
Threaded Rod, M8 Thread, 39.37" Length, Electrogalvanized | 10 | 66.10 | 3141128 |
2078 M10 1M G |
|
Threaded Rod, M10 Thread, 39.37" Length, Electrogalvanized | 10 | 108.00 | 3414209 |
2078 M12 1M G |
|
Threaded Rod, M12 Thread, 39.37" Length, Electrogalvanized | 10 | 136.70 | 3141306 |
2078 M8 2M G |
|
Threaded Rod, M8 Thread, 78.74" Length, Electrogalvanized | 10 | 132.30 | 3141136 |
2078 M10 2M G |
|
Threaded Rod, M10 Thread, 78.74" Length, Electrogalvanized | 10 | 216.10 | 3141140 |
2078 M12 2M G |
|
Threaded Rod, M12 Thread, 78.74" Length, Electrogalvanized | 10 | 308.70 | 3141144 |
Electro Galvanised
Description
Threaded rod to DIN 976