Connection Sleeve

Connection sleeve with continous internal thread,
Steel
 

Type Name Pack pcs.
Weight
lb/100pc
Sku
10005 M8 G
Connection Sleeve, M8 Thread, 1.18" Length, Electrogalvanized 50 4.41 6410081
12005 M10 G
Connection Sleeve, M10 Thread, 1.57" Length, Electrogalvanized 50 13.23 6410103
12005 M12 G
Connection Sleeve, M12 Thread, 1.57" Length, Electrogalvanized 25 15.43 6410111
GElectro Galvanised
Description

Connection sleeve with continous internal thread,
Steel

Technical Information
Technical Documents
Brief Instructions, KTS
Additional Information
RKS-Magic Catalog