null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

7A Series Aluminum Outside Vertical Bend Fitting Flanged Fitting Cover

Description

Available in Flanged and Flat styles only. To order covers, substitute the "Tray System" number (ǂǂ) with a 7 for the Flanged style cover, or a 67 for a Flat cover style.

Additional Information

Product Type:
Outside Vertical Bend Fitting pieces
Short Description:
Flanged Fitting Cover 7A Series Aluminum Outside Vertical Bend Fitting pieces
Side Rail Height:
0 inches pieces
Material:
Aluminum pieces
Minimum Order Quantity:
1 pieces
Country Of Origin:
USA pieces