null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

6S Series Steel Solid Bottom Tray 10 ft length

Description

Steel Cable Trough

Additional Information

Product Type:
Series 6 Cable Tray pieces
Short Description:
3 in Height 6S series pieces
Material:
Steel pieces
Height:
3 in pieces
Length:
10 ft pieces
Country Of Origin:
USA pieces