null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

6A Series Aluminum Solid Bottom Tray 12 ft length

Description

Aluminum Cable Trough

Additional Information

Product Type:
Series 6 Cable Tray pieces
Short Description:
3 in Height 6A series pieces
Material:
Aluminum pieces
Height:
3 in pieces
Length:
12 ft pieces
Country Of Origin:
USA pieces