Additional Information Product Type: Series 6 Cable Tray pieces Short Description: 3 in Height 6A series pieces Material: Aluminum pieces Height: 3 in pieces Length: 10 ft pieces Country Of Origin: USA pieces