null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

665A Series Ladder Aluminum Ladder Straight Section

Description

Heavy duty aluminum ladder tray

Additional Information

Product Type:
Ladder Straight Section pieces
Short Description:
6.3 in. Rail Height 665A Series pieces
Side Rail Height:
6 Inches pieces
Minimum Nema Rating:
24C pieces
Maximum Nema Rating:
24C pieces
Material:
Aluminum pieces
Minimum Order Quantity:
1 pieces
Country Of Origin:
USA pieces