null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

57A Series Aluminum Right Hand Wye Fitting

Description

Number of rungs vary depending on Tray width. Special Wyes can be made with two different Tray widths. Consult factory. Each Wye is furnished with two pairs (4) Splice Plates and eight (8) 9TBN302 Nut and Bolt Assemblies.

Additional Information

Product Type:
Right Hand Wye Fitting pieces
Short Description:
7.4 in. Rail Height 57A Aluminum Right Hand Wye Fitting pieces
Side Rail Height:
7 inches pieces
Minimum Nema Rating:
24C pieces
Maximum Nema Rating:
24C pieces
Material:
Aluminum pieces
Minimum Order Quantity:
1 pieces
Country Of Origin:
USA pieces