null

45° bend 35 FS 200

SKU:
6043712

Data sheet

Data sheet

Description

45° bend, horizontal, for all cable tray types of 1'' side height.

Additional Information

Bend (Angle):
45° pieces
Change Of Direction:
Horizontal pieces
Connector Version:
Supplied connectors pieces
Dimension B:
200 pieces
Dimension R:
50 pieces
Dimension:
35x200 pieces
Height:
1 pieces
Height:
35 pieces
Maintain Electrical Functions:
no pieces
Material:
Steel pieces
Mounting Perforation In Base:
no pieces
Nato Hole Pattern:
no pieces
Permitted Temperature Range, Max.:
120 pieces
Permitted Temperature Range, Min.:
-20 pieces
Rustproof Steel, Pickled:
no pieces
Side Perforation:
no pieces
Surface:
Strip-galvanized pieces
Type Of Connector, Cable Support System:
Screwed pieces
Wide-span Version:
no pieces
Width:
200 pieces
Width:
8 pieces
Minimum Order Quantity:
1 pieces