null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

45° angle connector, external 160 FS

SKU:
6227856

Description

45° angle connector, horizontal, for wide span cable trays and ladders with a side height of 160 mm.

Additional Information

Adjustable Connector, Horizontal:
no pieces
Adjustable Connector, Vertical:
no pieces
Connection Type:
Screw connector pieces
Dimension:
160x500 pieces
Height:
160 pieces
Length:
540 pieces
Maintain Electrical Functions:
no pieces
Material:
Steel pieces
Plate Thickness:
2,5 pieces
Rustproof Steel, Pickled:
no pieces
Suitable For Cable Ladder:
yes pieces
Suitable For Cable Tray System Height:
160 pieces
Suitable For Cable Tray:
yes pieces
Suitable For Mesh Cable Tray:
no pieces
Surface:
Strip-galvanized pieces
Version For:
Angle connector pieces
Width:
20 pieces
Minimum Order Quantity:
1 pieces