null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

4" Rail Height 2A Series

Description

Just a test description that needs to be generic enough to cover the entire product series

Additional Information

Minimum Nema Rating:
16A pieces
Maximum Nema Rating:
12C pieces
Side Rail Height (In.):
4 pieces
Product Type:
Ladder Straight Section pieces
Material:
Aluminum pieces
Country Of Origin:
USA pieces