null

4 mm² series connectors, polypropylene

SKU:
2056070

Description

Tested to EN 60998.Steel terminals, steel screws, electrogalvanised, 12-pole, individual terminals detachable from strips using twist'n'pull".Captive upwards screw.Max. approved ambient temperature to EN 60998: –5 to +80 °C.Nominal cross-section 4 ÷ mm².Nominal voltage 450 V.Nominal current 32 A.Max. attachment each side: 4 mm² single-wire or 4 mm² fine-wire without wire end sleeve."

Additional Information

Ambient Temperature:
80 pieces
Closing Plate Required:
no pieces
Colour:
White pieces
Connectable Conductor Cross-section, Fine-wire Without Wire-end Sleeve, Max.:
4 pieces
Connectable Conductor Cross-section, Fine-wire Without Wire-end Sleeve, Min.:
1 pieces
Connectable Conductor Cross-section, Multi-wire, Max.:
4 pieces
Connectable Conductor Cross-section, Multi-wire, Min.:
1 pieces
Connectable Conductor Cross-section, Single-wire, Max.:
4 pieces
Connectable Conductor Cross-section, Single-wire, Min.:
1 pieces
Connection Position:
Side pieces
Cross-section:
Max. attachment each side 4 mm² single-wire or 4 mm² fine-wire without wire end sleeve pieces
Dimension:
4,0mm² pieces
Drill Hole Spacing, Centre:
8,1 pieces
Explosion-tested Version:
no pieces
Height:
13 pieces
Length:
95 pieces
Material:
Polypropylene pieces
No. Of Terminals:
12 pieces
Nominal Cross-section, Min.:
4 pieces
Nominal Current:
32 pieces
Nominal Voltage:
450 pieces
Number Of Screwless Terminals Per Pole:
2 pieces
Permitted Temperature Range, Max.:
80 pieces
Permitted Temperature Range, Min.:
-5 pieces
Pole Number:
12 pieces
Suitable For Flexible Conductors:
yes pieces
Suitable For Multi-wire Conductors:
yes pieces
Suitable For Solid Conductors:
yes pieces
Transparent:
no pieces
Version Of Electrical Connection 1:
Screw connection pieces
Version Of Electrical Connection 2:
Screw connection pieces
Width:
16,6 pieces
Minimum Order Quantity:
10 pieces