null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

26A Series Aluminum Vertical Tee Up Fitting

Description

All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation. Each Vertical Tee is furnished with two (2) pairs of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.

Additional Information

Product Type:
Vertical Tee Up Fitting pieces
Short Description:
6.3 in. Rail Height 26A Aluminum Vertical Tee Up Fitting pieces
Side Rail Height:
6 inches pieces
Material:
Aluminum pieces
Minimum Order Quantity:
1 pieces
Country Of Origin:
USA pieces