Toggle menu
My Quote
0
Search
Find Your Rep
My Quote
0
Home
Products
Ladder Cable Trays
All Ladder Cable Trays
Aluminium Ladder Tray
All Aluminium Ladder Tray
Ladder Trays
Accessories
Fittings
Wire Mesh Cable Trays
All Wire Mesh Cable Trays
Trays
Accessories
BKRS Walkable Tray
All BKRS Walkable Tray
Trays
Accessories
Markets
Industrial Solutions
Data Centers
Warehouses
Power Generation
Commercial Buildings
Automotive
Renewables
Food & Beverage
Oil & Gas
Service
Aluminum Ladder Cable Tray Selection Guide
BIM Library
Downloads
REQUEST A QUOTE
Contractor Tools
Rep Locator
Company
Mission
About Chalfant
About OBO
Careers
Terms & Conditions
BABA Compliant: Made in the USA Cable Trays
Contact Us
✔
Made in the USA
✔
BABA Compliant
✔
80+ Years Experience
✔
60–70% Faster Install
✔
OBO Bettermann Group
Home
Wire Mesh Cable Trays
Accessories
18"/20" Ctr/TrapezeBkt Kit 1/2"ELG
18"/20" Ctr/TrapezeBkt Kit 1/2"ELG
SKU:
WM18323-1/2
MSRP:
Was:
Price
Now
You save
in stock
Quantity:
Quantity:
This item ships in quantities of
1
.
Round the value to the nearest?
Round up
Add to Quote
×
Related Products
SKU: WM12263-1/2
12" Ctr Hung Brkt Kit 1/2"-Elg
Click For More
SKU: WM12263-3/8
12" Ctr Hung Brkt Kit 3/8"-Elg
Click For More
SKU: WM08323-3/8
12" Trapeze Suppt Kit 3/8"-Elg
Click For More
SKU: WM18323
18"/20"Center/Trapeze Bkt-Elgv
Click For More
SKU: WM1TB620-BS
1"Barrier Connectr(Bx=25)-Elgv
Click For More
×
OK
My Quote
×
Items
Submit a Quote