null
Made in the USA
BABA Compliant
80+ Years Experience
60–70% Faster Install
OBO Bettermann Group

103A Series Aluminum Outside Vertical Bend Fitting

Description

All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation. Each fitting and straight section comes with a pair (2) splice plates and eight (8) 9TBN302 nut and bolt assemblies, with the exception of 8" and 10" trays that have 8" tangents and 10 bolt splice plates. 8" trays available in 36" and 48" radius. 7" trays in 24" radius. Consult factory for fitting dimensions. Number of rungs vary depending on radius.

Additional Information

Product Type:
Outside Vertical Bend Fitting pieces
Short Description:
10 in. Rail Height 103A Series Aluminum Outside Vertical Bend Fitting pieces
Side Rail Height:
10 inches pieces
Material:
Aluminum pieces
Minimum Order Quantity:
1 pieces
Country Of Origin:
USA pieces