90° Inside Bend, Aluminum

Series 6 Fittings are solid bottom with a 3" tangent for easy fit-up during installation. Bottoms are MIG welded on the outside to eliminate any weld splatter or roughness. 12" bend radius fittings are recommended for the majority of low voltage and communications cables. 30° and 60° are also available.

 

To be used with:
Series 6, 90 Degree Inside Bend Covers

 

Type Name Pack pcs.
Weight
lb/100pc
Sku
6A06070
90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum 1 6A06070
6A09070
90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum 1 6A09070
6A12070
90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum 1 6A12070
6A18070
90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum 1 6A18070
6A24070
90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum 1 6A24070
6A06072
90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum 1 6A06072
6A09072
90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum 1 6A09072
6A12072
90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum 1 6A12072
6A18072
90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum 1 6A18072
6A24072
90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum 1 6A24072
ALUAluminium