L - Bracket

L style support bracket for fastening to horizontal concrete ceilings and walls.

If the profile is fastened directly to the ceiling or the profile is screwed together as head reinforcement, then, for reasons of stability, always use the spacer, type DS 4.

Type Name Pack pcs.
Weight
lb/100pc
Sku
WMLBKT04
L - Bracket, for Tray width 4" (100 mm), Strip Galvanised 50 70.55 6364101
WMLBKT06
L - Bracket, for Tray width 6" (150 mm), Strip Galvanised 20 93.70 6364152
WMLBKT08
L - Bracket, for Tray width 8" (200 mm), Strip Galvanised 20 99.21 6364209
WMLBKT12
L - Bracket, for Tray width 12" (300 mm), Strip Galvanised 20 130.07 6364306
FSStrip Galvanised
Additional Information
Chalfant GR-Magic Wire Mesh Tray Catalog
Chalfant GR-Magic Wire Mesh Tray Catalog