Aluminum Series 6 Cable Tray

Series 6 Cable Tray

Since it was introduced in the 50's, Chalfant's Series 6 Cable Tray has become the perferred choice for many hospitals, schools, universities, laboratories, airports, retail stores and offices as as industrial and plant applications. Series 6 Cable Tray is extremely versatile and adaptable to your special needs and is very easy to specify and install.

- Takes up to 25 percent less space than ladder or corrugated bottom designs.

- Has an installed cost of 40 to 60 percent less than conduit.

- One-piece design provides rigidity.

- Easy to design, modify or extend.

- Available in galvanized or plain steel, aluminum or stainless steel.

- Can be painted.

- Can be custom cut to length.

- Barriers can be installed to reduce field labor costs.

 

Other custom modifications available:

- Special widths.

- Special load depths from 2" to 8".

- Manufactured with 90° flanges inboard or outboard.

- Can be punched with special holes and knock-outs.