null

Description

Wire retainer for halogen-free wiring trunking, type LKVH. The wire retainer prevents already inserted cables from falling out. These predetermined breaking points allow the length to be reduced for various trunking widths to 38, 28 and 23 mm.

Additional Information

Adjustable To Duct Width:
yes pieces
Colour:
Light grey; RAL 7035 pieces
Dimension A:
56 mm pieces
Dimension B:
25 mm pieces
Halogen-free:
yes pieces
Material:
Polystyrene pieces
Permitted Temperature Range, Max.:
60 °C pieces
Permitted Temperature Range, Min.:
-5 °C pieces
Minimum Order Quantity:
100 pieces
Width:
56 mm pieces
Height:
25 mm pieces